IESNA:LM-63-2002
[TEST]P1445074
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-240W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]38101
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 238.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5242.9 5377.4 5527.6 5694.5 5881.2 6082.9 6307.3 6547.2 6806.4 7085.8
7385.4 7710.3 8047.9 8416.7 8805.3 9203.2 9608.7 10015 10413.8 10803.3
11175.1 11530.1 11853.2 12168.6 12460.5 12739.8 12980.4 13191.6 13381.7 13581.9
13823.4 14021 14164.9 14212.9 14165.7 14032.8 13860.4 13708.9 13624 13574.3
13535.6 13491.9 13437.2 13369.1 13286.6 13185.7 13073.8 12956.9 12837.4 12716.3
12586.7 12443.7 12281.4 12100.5 11887.6 11654.6 11382.1 11075 10725.9 10354.9
9909.9 9363.9 8717 7984.7 7242.6 6548.3 5957.7 5495.9 5127.4 4753.5
4167.7 3252.4 2160.2 1211.6 919.4 633.5 347.6 292.9 255.3 228.7
205.4 183.4 162.5 140.9 119.5 97.6 75.2 52.8 30.3 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5375.7 5520.2 5677.9 5854 6049.1 6263.7 6497.9 6741.2 7009.9
7295.7 7604.9 7928.2 8281.9 8650.5 9029.1 9412.7 9798 10182.4 10555.1
10918.5 11267.6 11590.7 11907 12201.4 12488.3 12741.5 12967 13166.3 13358.1
13587 13799 13962.2 14051.3 14034.5 13924.3 13779.6 13611.4 13497.8 13437.2
13396.8 13364 13327.9 13286.6 13236.2 13171.4 13094 13008.2 12919 12820.6
12718 12601.9 12466.4 12313.3 12129.1 11911.2 11662.2 11380.4 11059 10704.9
10312.8 9863.6 9322.7 8717.8 8063.2 7408.6 6783.6 6208.5 5707.9 5280.8
4849.1 4284.4 3497.2 2535.5 1586.3 890.6 694.9 510.9 326.9 276.1
239.8 208.6 181.9 159.5 135.2 111.8 89 67.1 45.2 23.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5363.3 5491.8 5629.7 5785.2 5954.7 6143.1 6348.4 6565.8 6803.2
7050.1 7320.6 7605.4 7904 8222.4 8548.7 8883.6 9220.9 9560.8 9892.2
10215.3 10529 10823.5 11111.2 11391.3 11662.2 11925.5 12177 12406.7 12622.1
12842.5 13075.5 13294.2 13476.8 13589.5 13602.1 13531.4 13418.7 13301.8 13211.8
13163 13135.2 13115 13091.5 13062.9 13026.7 12981.3 12924.9 12861.8 12782.7
12696.9 12600.2 12491.7 12378.9 12256.1 12119 11960 11775.8 11562.9 11326.5
11061.5 10763.7 10430.6 10045.3 9621.3 9140.1 8633.7 8122 7598.6 7077.9
6559.9 6060.2 5551 5001.8 4383.4 3696.4 2923.2 2182.9 1604.5 1157
814.8 576.9 341.9 275.9 227.1 170.1 119.5 89 61.9 34.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5345.4 5446 5556.3 5681.7 5813.7 5963.6 6124.9 6299.2 6484.7
6685.3 6897.9 7119.8 7354.8 7603.5 7859.9 8127 8394.7 8667.4 8939.1
9204.9 9469.9 9726.5 9977.2 10217.8 10455 10685.5 10906.8 11130.5 11347.6
11567.1 11791.7 12013 12225.8 12423.5 12572.4 12658.2 12670 12625.4 12569.9
12532 12510.2 12509.3 12525.3 12543.8 12556.4 12561.5 12558.1 12543.8 12521.1
12488.3 12447.9 12397.4 12341.9 12272.9 12189.7 12092.9 11981.9 11854 11713.5
11553.7 11368.6 11154.1 10912.6 10641.8 10336.4 9989.8 9599.5 9166.2 8692.6
8192.1 7685 7181 6676.9 6155.6 5575.3 4929.2 4103.7 3102.2 1991
1067.4 814.1 575.6 337.2 288.7 247.5 206.3 158.8 104.9 55.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5320 5389.1 5465.6 5551.7 5648.1 5751.4 5861.7 5981.1 6108.4
6246.1 6390.7 6546.2 6710.9 6884.9 7062.8 7251 7446.1 7646.3 7843.7
8045.1 8247.2 8447 8652.2 8846.5 9037.5 9227.6 9420.3 9603.7 9783.7
9962.9 10149.6 10347.3 10558.5 10764.6 10936.2 11088.5 11199.5 11274.4 11302.1
11292.9 11290.4 11305.5 11329.9 11361 11403.9 11451 11503.2 11549.5 11590.7
11622.7 11651.3 11674.8 11686.6 11689.1 11684.1 11666.4 11636.1 11587.3 11523.4
11440.9 11336.6 11218 11079.2 10916.8 10736.8 10529 10280 9999 9664.2
9271.4 8830.6 8334.6 7798.7 7189.6 6534.6 5796.5 4961.8 4027.4 3037.7
2102.9 1209.3 875.4 553.6 231.9 179.3 139 103.2 71.7 40.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5289.9 5325.3 5365.8 5413.4 5468.4 5526.3 5589.1 5657 5731.6
5811.4 5896.9 5988.2 6084.4 6187.4 6293.4 6405.8 6527.4 6651.9 6778.9
6908.4 7042.2 7175.4 7313.9 7447.2 7582.2 7722.9 7864.3 8003.2 8150.2
8301 8448.6 8595 8741.4 8908 9082.9 9256.2 9398.4 9521.2 9618
9681.9 9715.5 9745 9782.8 9840.1 9902.3 9964.6 10028.5 10089.9 10150.5
10206.8 10257.3 10302.7 10339.8 10370 10392.8 10407.1 10412.9 10408.7 10392.8
10361.6 10309.5 10235.4 10151.3 10047 9920.8 9778.6 9594.4 9356.3 9066.1
8706.1 8241.8 7696.6 7041.4 6301.4 5468.4 4595.5 3579.7 2452.1 1402.5
714 491.8 279.6 227.6 190.6 155.2 118.1 85 59.2 33.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5230.6 5231.6 5236.5 5247.4 5264.5 5283.3 5304.6 5331.1 5361.9
5396.2 5432.3 5473.4 5519.8 5572.8 5627.8 5686.7 5748.5 5814.4 5882.7
5953.6 6025.1 6097.9 6169.8 6241.7 6314 6386.7 6460.4 6537.4 6617.7
6701.7 6788.9 6879.3 6972.2 7068.1 7167.2 7268.4 7372.1 7478.1 7585.3
7677 7749.1 7802.1 7839.8 7875.9 7918.9 7969 8020.5 8072 8121.3
8168.8 8210.7 8247.9 8281 8309.8 8335.6 8359.3 8376.3 8385.2 8387.1
8380.2 8360.3 8325.8 8289.7 8239.6 8170 8072.1 7935.8 7737.9 7445.4
7009.2 6415.7 5763.4 5116.9 4504.1 3803.5 2813.5 1823.5 843.3 371
260.5 225.2 198.1 170.9 143.8 118.4 92.8 66.9 42.6 29.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5197.2 5165.5 5139.1 5117.5 5102.3 5089.5 5079.4 5073 5068.5
5067.2 5068 5072.8 5079.8 5090.3 5104.8 5122.6 5142.1 5165.9 5193.1
5222.5 5253.5 5286.3 5318.4 5350.2 5379.8 5411.1 5442.4 5472.5 5504.6
5538.8 5574 5612.5 5649.2 5693.6 5740.8 5790.5 5835.5 5880.4 5928.5
5979.7 6038.8 6089.4 6129.7 6166.2 6207.4 6251.1 6301.4 6355.7 6414.3
6479.4 6544.9 6607.7 6670.8 6730.7 6788.5 6847.2 6903.3 6954.7 6997.9
7040.4 7077 7104.7 7123.4 7131.2 7127.7 7114 7069.7 6989.9 6841.3
6582 6201.8 5740.4 5283.3 4912.4 4576.2 4057.4 3203.2 2284.2 1365.2
460.9 299.6 243.4 201 158.8 126 97.2 72.2 50 34.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5169 5108.1 5053.4 5006.2 4962.8 4925.4 4891 4859.5 4827.7
4799.1 4771.2 4748.1 4727.9 4709.1 4695.2 4684.3 4675 4668.7 4668.2
4669.8 4673.5 4681.5 4690.1 4700.3 4712.4 4726.3 4739.7 4752.5 4765.6
4780.5 4797 4814.9 4832 4848.7 4868.2 4891.9 4917.3 4944.2 4973.2
5005.3 5042 5081 5126.1 5172.3 5218.7 5264.9 5309.9 5357.6 5407.4
5456.6 5505.5 5553.3 5608.6 5669.6 5730.8 5794.8 5865.6 5940 6017.3
6094.5 6178.9 6265.8 6352.4 6432.7 6510.4 6575.3 6640.5 6696.6 6744.3
6772.2 6756.2 6681.1 6531.3 6326.1 6092 5909.2 5761.4 5574.6 5093
4098.6 2911.1 1723.7 562 373.4 305.1 246.2 187.2 128.8 87.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5145 5060.3 4984 4915.1 4853.8 4797.7 4741.2 4687.8 4638.7
4595.1 4553.2 4514.7 4478.8 4446.7 4417.6 4391.6 4369.3 4350.9 4334.5
4322.9 4313.7 4306.3 4302 4298.9 4298.3 4297.5 4297.5 4298.7 4298.9
4299.8 4303 4308.6 4314 4321.3 4331 4343.4 4360.8 4384.6 4414.5
4449.4 4488 4528.3 4572.3 4615.7 4659.8 4702.8 4742.9 4781.7 4818.6
4851.9 4887.1 4923.2 4963.3 5007.3 5058.2 5114.5 5178 5247.4 5321.6
5401.2 5488.8 5584.3 5687.2 5800.4 5922.9 6050.8 6187.4 6334 6489
6652.6 6826.5 7000.6 7181.2 7339.5 7436.6 7433.8 7307.7 7016.2 6492
5633.8 4569.1 3485.4 2637.7 2024.7 1411.6 799.2 551.8 304.5 60.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5128.1 5026.8 4933.9 4852 4776.3 4701.7 4629.9 4565 4503.8
4447.8 4396.3 4350.9 4309 4271.8 4239.9 4208.7 4182.4 4158.9 4139
4122.4 4106.3 4092.2 4082.3 4072.4 4063.8 4055.2 4047.6 4040.9 4037.1
4035.4 4034.2 4033.7 4032.6 4032.6 4036.2 4046.4 4063.6 4088.6 4116.4
4147.7 4178.8 4207.7 4233.2 4256.8 4277.3 4295 4311.9 4328.9 4350.3
4373.9 4402.2 4434.5 4474.3 4518.1 4566.8 4616.8 4670.8 4733 4799
4871.2 4950.1 5036.3 5125.3 5222.7 5337.6 5477.4 5637 5817.6 6022.6
6247.4 6488.6 6714 6954.6 7200.7 7394.3 7510.6 7472.7 7151.3 6381.7
5514 4787.8 4288.3 4014.1 3040.9 2067.7 1095.4 591.8 443.8 295.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5119.9 5007.8 4906.7 4816.1 4728.6 4645 4564.2 4490.9 4420.6
4356.5 4298.7 4249.5 4204.3 4161.5 4125.1 4091.1 4060 4032.8 4007.2
3980.6 3953.5 3929 3908.1 3889.8 3876.2 3867.4 3862.2 3861.2 3862.3
3865.2 3870.1 3876.4 3882.9 3890.9 3899.3 3910.2 3922.4 3933.4 3943.5
3955.2 3966.2 3976.2 3986 3995.1 4005.3 4015.4 4029.9 4049.9 4072.6
4096.4 4123.1 4154.4 4190.3 4230.3 4275.1 4324.9 4379.9 4438.6 4506.8
4575.5 4646.5 4724.1 4823.1 4939.4 5071.6 5223.9 5401.7 5591.5 5778.2
5946.3 6102.6 6242.9 6300.8 6173.1 5784.3 5084.1 4117.4 3444.9 3598.9
4394.4 4680.2 3694.8 2672.4 1649.9 644.7 453.5 262.4 76.2 39.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5120 5004.9 4901.3 4807.6 4718.5 4630.4 4547.4 4470.7 4397.4
4331.7 4271.1 4216.7 4167.3 4122.8 4083.4 4047.4 4015.6 3985.7 3954.9
3923.6 3895.8 3869.3 3847.4 3830.4 3817.8 3809.6 3805.5 3806.4 3810.5
3816.9 3826.5 3839 3853.5 3867.4 3884.6 3904.1 3923.3 3944.6 3967.7
3992.5 4010.6 4031.2 4052 4072.9 4091.7 4108.2 4123.6 4132.3 4139.4
4147 4154.2 4159.6 4165.6 4177.9 4196.6 4224.1 4258.5 4304.1 4359.6
4426.6 4508.2 4604.3 4715.5 4847.7 5003.4 5179.6 5369.9 5559 5695.1
5817.1 5928.8 5970 5805.7 5355 4429.4 3343.8 2613.8 2763.2 3534.2
4073.5 3678 2675.7 1673.3 681.6 545.7 409.8 273.8 137.9 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5128.8 5018.8 4918.8 4828.8 4743.8 4658.7 4579.2 4505 4434.8
4369.9 4311.4 4256.8 4210.4 4166.8 4126.9 4092.2 4061.8 4035 4010.1
3987 3964.5 3945.2 3927.6 3912.6 3901 3895.1 3893.2 3894.6 3898
3902.3 3906.2 3911.4 3917.9 3925 3933.2 3943 3954 3964.2 3972.3
3980.9 3990.9 4002.2 4016 4029.3 4042.6 4055.9 4072.1 4093 4117.9
4146.1 4177 4209.9 4245.9 4284.5 4327.8 4377.3 4430.7 4490.8 4554.5
4622.1 4696.9 4783.8 4890.5 5011.6 5147.5 5301.4 5478.6 5671 5847.8
6005.6 6155.1 6282.8 6329.6 6156.7 5695.3 4971.6 4050.7 3516.7 3815.8
4553.3 4569.6 3374.2 2244.3 1130.3 614.6 426.4 238.2 51.7 27.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5146.1 5049.2 4958.6 4878 4801.7 4727.5 4655.5 4591.4 4527.5
4467.9 4414.4 4365.4 4320.1 4282.2 4246.9 4214.6 4188.6 4164.8 4147.3
4132.8 4122.3 4113.5 4106.6 4100.5 4097.7 4094.8 4091.6 4087.9 4085.9
4083.9 4082.3 4080.3 4080.1 4081.8 4086.9 4098.4 4119.5 4146.1 4178
4210.8 4239.4 4267.9 4292.6 4317.8 4340.2 4359.6 4377.8 4396.7 4417.4
4442.9 4472.3 4506.7 4546.1 4591.9 4641.4 4694.6 4753.3 4817.9 4889.4
4965.6 5052.7 5143.3 5230.8 5331.3 5454.9 5603.1 5765.6 5948.9 6154.9
6381.4 6613.8 6842.4 7078.3 7294.9 7460.4 7527.6 7438.8 7000 6161.3
5222 4383.9 4033.4 3612.8 2671.1 1729.5 802.1 642.5 482.8 323.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5170.4 5094 5021.5 4955.8 4894.4 4835.4 4777.2 4722.2 4672.1
4625.1 4581.7 4541.4 4504.2 4470.8 4443 4420 4401.7 4385.2 4371.9
4362.3 4356.8 4353.4 4353.2 4353.7 4354 4355.4 4356.3 4358.2 4361.6
4365.4 4371.3 4376.9 4384.3 4392.7 4404 4418.1 4438 4466.6 4500.8
4538.6 4579.3 4622.3 4664.7 4706.1 4747.7 4785.6 4822.5 4855.7 4888.7
4921.3 4955.4 4993.5 5035.5 5083.7 5137.9 5198.8 5267.9 5345.2 5428.7
5518.3 5616.7 5721.9 5832.9 5955.9 6083.7 6217.1 6354.9 6501.5 6654.1
6814.4 6978.6 7143.7 7284.8 7351 7339.5 7213.9 6963.8 6559.1 5925.5
5061.4 4010.2 3010.6 2291.7 1572.9 862.3 600.3 338.4 80.7 42.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5200.8 5149.5 5101.2 5057.7 5014.6 4977 4942.1 4906.6 4871.9
4841 4815.2 4793.8 4775.7 4760.3 4748.1 4738.1 4733.5 4732.5 4735.8
4743.3 4755.2 4768.1 4782.7 4800 4816.9 4834.1 4850.6 4867.4 4882.1
4897.2 4912.1 4926.5 4942.7 4958.6 4979.3 5001.1 5025.4 5051.5 5079.2
5108 5140.6 5175.9 5214.7 5258.5 5307.8 5360.2 5416.7 5474.1 5528.8
5581.1 5631.3 5683.3 5737.6 5797.1 5861 5931.9 6007.3 6085.2 6162.4
6241.2 6317.2 6394 6468.9 6539.7 6608.3 6676 6726.6 6753.9 6760.2
6729 6651.1 6522 6325.3 6102.1 5922.9 5822.3 5672.4 5192.3 4243.7
2996.9 1750.1 522.2 371.9 310.9 254.3 197.4 140.6 106.6 72.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5232.8 5212.5 5194.7 5178.3 5164.7 5154.7 5145.3 5138.2 5133.4
5132.6 5135.5 5142.8 5153.3 5165.7 5180.4 5199.2 5223.2 5249.8 5280.4
5313.3 5350.2 5387.8 5424.4 5460.2 5496.8 5534.1 5569.3 5606 5643.8
5684.6 5727.9 5771.9 5816.9 5865.3 5918.9 5970.8 6016.3 6060.1 6096.2
6136.2 6171.1 6209.5 6253.2 6300.2 6346.2 6392.8 6445.9 6507.9 6570.8
6634.9 6699.5 6763.9 6826.7 6885 6936.7 6988 7032.6 7072.7 7109.9
7139.7 7159.9 7169.8 7175.2 7166.6 7142.1 7099.1 7017 6884.4 6658.6
6283.2 5795 5328.3 4971.1 4658.4 4149.3 3257.6 2311.3 1364.9 420.9
298.6 242.5 205.9 169.3 133 104.7 79.3 56.8 39.4 22
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5241.5 5252.7 5268.2 5285.4 5305.5 5330.6 5356.4 5384.2 5415.1
5450.4 5492.2 5538.1 5586 5636.5 5692.4 5753.4 5816.1 5883.3 5954.1
6026.1 6100.3 6173.6 6248.3 6321.7 6398.2 6473.4 6552.5 6634.7 6721.6
6812.4 6908.7 7009.2 7115.6 7225.2 7334.1 7433.3 7532.3 7629.2 7705.9
7765.5 7816.4 7862.3 7910.2 7960.3 8010.1 8059.6 8111.6 8157.4 8198.7
8235.1 8266.4 8296.3 8323.5 8345.4 8361.7 8376 8384.3 8387.9 8376.3
8354.3 8332.1 8303.7 8260.5 8199.6 8100.5 7957 7760.7 7464 7027.1
6439.1 5769.5 5126.3 4516.9 3853.7 2894.6 1773.4 823.6 617.5 426.2
235 201.8 175.2 149.5 123.5 97 72.9 48.8 24.8 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5273.6 5319.1 5369.9 5423.3 5480.3 5542 5609.6 5679.5 5754
5835.8 5925.8 6021.1 6120.3 6224 6331.3 6445.3 6566.5 6690 6818
6947.7 7083.5 7219.7 7362.8 7503.5 7644.1 7786.2 7931.4 8080.8 8238.8
8394.6 8563.9 8733.8 8911.3 9082.1 9236.9 9384.9 9509.4 9595.3 9651.6
9681.1 9703.8 9740.8 9800.5 9865.3 9928.4 9986.4 10042.8 10101.7 10159.7
10213.6 10259 10295.2 10322.1 10338.1 10344.8 10339.8 10324.6 10300.2 10262.4
10205.2 10137 10056.3 9953.6 9831.6 9681.1 9482.5 9231.8 8931.5 8581.6
8135.4 7572.9 6933.4 6181.9 5381.5 4498.3 3525.3 2440.2 1390.4 696.1
482.7 281.2 230 195.2 161.9 126.7 93.2 66.6 40.2 13.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5305.9 5384.9 5471 5563.8 5663.3 5767.2 5880.1 6001.4 6129.1
6264.3 6410.8 6565.6 6733.2 6906.9 7088.4 7277.5 7476.4 7676.1 7880.4
8089.3 8299.9 8510 8718.7 8924.8 9125 9317.6 9515.3 9707.1 9899.8
10101.7 10313.7 10521.5 10718.3 10896.7 11056.5 11175.1 11238.2 11256.7 11256.7
11255 11267.6 11291.2 11324.9 11371.1 11427.5 11486.4 11542.7 11590.7 11631.1
11658.8 11675.7 11685.7 11689.1 11682.4 11663 11629.4 11584.8 11518.3 11437.6
11344.2 11234.8 11102.8 10946.3 10770.5 10561.8 10321.2 10055.4 9738.3 9366.4
8942.4 8460.4 7936.8 7330 6644.6 5893.8 5088.1 4186 3221.6 2300.3
1406.7 714.4 472.3 243.9 191.6 147.3 111.2 79.4 64.1 48.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5333.3 5441 5559 5690.3 5828.6 5978.2 6139.2 6309.2 6494.3
6690.8 6900.1 7122.4 7359.2 7610.2 7867.4 8138.2 8413.3 8696 8973.6
9247 9516.2 9771.1 10026.8 10267.4 10503 10735.1 10971.5 11212.1 11442.6
11670.6 11909.5 12119.8 12315.8 12476.5 12581.7 12614.5 12601 12551.4 12496.7
12468.1 12469.8 12490 12516.9 12539.6 12554.8 12557.3 12549.7 12532 12506.8
12472.3 12431.9 12382.3 12322.6 12252.7 12172.8 12073.6 11951.6 11806 11646.2
11472.1 11282 11070 10825.2 10532.4 10198.4 9826.6 9428.7 8996.3 8531.1
8025.5 7499.2 6970.1 6424.3 5857.8 5235.4 4526 3626.9 2475.5 1418.4
697.7 528.7 364.1 313.3 271.2 230.6 187.1 135.9 74.8 56.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5355.3 5486.8 5631.7 5790.5 5966.4 6155.4 6357.7 6575.3 6805.7
7054.3 7324.7 7606.5 7908.8 8223.4 8550.4 8888.6 9236.9 9584.3 9921.7
10246.4 10558.5 10853.8 11138.9 11413.2 11686.6 11960 12222.5 12458.9 12684.3
12904.7 13129.3 13334.6 13479.3 13549.9 13538.2 13469.2 13349.7 13243.7 13179.8
13143.6 13123.4 13102.4 13078.9 13052.8 13018.3 12977.1 12927.4 12865.2 12789.5
12702 12599.3 12483.2 12365.5 12241 12103 11943.2 11753.9 11534.3 11288.7
11009.4 10689.7 10341.4 9967.9 9545.6 9080.4 8568.1 8048.5 7519.7 7014.6
6528.1 6024.1 5464.6 4899.7 4296.7 3541.9 2746.2 2082 1534.9 1104.6
842.8 582 321.2 263.5 211.8 151.8 111.1 80.4 52.2 24
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5371.6 5516.8 5679.8 5858.9 6055 6271.9 6500.9 6746.1 7015.6
7302.5 7612.4 7933.6 8285.6 8649.7 9023.2 9416.9 9812.3 10200.1 10572.8
10932.8 11272.7 11589 11905.3 12207.3 12500.1 12756.7 12984.6 13184.8 13384.2
13610.5 13817.5 13966.4 14033.7 14010.1 13898.2 13741.8 13582.8 13480.1 13422.9
13389.3 13360.7 13330.4 13290.8 13242.1 13174.8 13093.2 13001.5 12903 12805.4
12702.8 12595.1 12462.2 12304.1 12114.8 11892.7 11646.2 11366.1 11038 10678.8
10285.9 9835.8 9305.9 8700.2 8027.5 7380 6771 6209.5 5718 5269.6
4830.9 4278 3488.4 2529.6 1625.4 944.7 739.2 536.8 334.3 277.7
239.4 207.5 181.8 161.5 136.5 109.6 86.4 64.1 41.9 19.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5242.9 5377.4 5527.6 5694.5 5881.2 6082.9 6307.3 6547.2 6806.4 7085.8
7385.4 7710.3 8047.9 8416.7 8805.3 9203.2 9608.7 10015 10413.8 10803.3
11175.1 11530.1 11853.2 12168.6 12460.5 12739.8 12980.4 13191.6 13381.7 13581.9
13823.4 14021 14164.9 14212.9 14165.7 14032.8 13860.4 13708.9 13624 13574.3
13535.6 13491.9 13437.2 13369.1 13286.6 13185.7 13073.8 12956.9 12837.4 12716.3
12586.7 12443.7 12281.4 12100.5 11887.6 11654.6 11382.1 11075 10725.9 10354.9
9909.9 9363.9 8717 7984.7 7242.6 6548.3 5957.7 5495.9 5127.4 4753.5
4167.7 3252.4 2160.2 1211.6 919.4 633.5 347.6 292.9 255.3 228.7
205.4 183.4 162.5 140.9 119.5 97.6 75.2 52.8 30.3 14.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
